Take control of your large building's comfort and energy costs

Take control of your building's comfort and energy costs

With our Daikin office and large building solutions, you significantly reduce your operating costs with energy efficient climate solutions.

Focus on your business

Your climate is our priority. With Daikin climate solutions, you and your employees can work in comfort. We provide you with the most energy efficient solution, so that you can focus your energy on your business.

Invest in your energy efficieny

Investing in a Daikin solution saves you money in the long run. Your heating and cooling costs make up at least 50% of your energy consumption, which means that installing an energy efficient climate solution has a significant impact on your overall energy costs.

Your personal Daikin representative

To guarantee the best customer service, we assign a single Daikin point of contact to your project. This representative is there to help you during all phases of your project, from initial brainstorming to post-installation maintenance.

A complete solution for climate control in your building

From energy efficient heating and air conditioning, to our Building Management Systems, we have climate solutions for your offices and large buildings. Learn more about the options available for your building.

1 2 3 4 5 6 building.jpg

1. Entrance & Reception

  • Minimise hot and cold air loss via the entrance with our Biddle Air Curtains and experience up to 72% in savings by connecting it to our heat pumps instead of electricity.
  • Smart programmes make climate control easy throughout the entire building and our Building Management System (BMS) allows you to integrate and control all aspects of your building (heating, cooling, electricity, lighting, elevators, etc.)

2. Office space

  • The unique, fully flat cassette integrates seamlessly into false ceilings and won't disturb office concentration with its quiet operation.
  • Breathe in fresh and healthy air that is free of mould and allergens.

3. Conference Room

  • Accommodate high ceilings by installing underfloor heating to heat the air close to the ground.

4. Kitchen & restroom

  • Easily integrate hot water solutions for kitchens and restrooms.

5. Server room

  • Reliable infrastructure cooling down to -20°C for your server rooms.

6. Meeting room

  • The intelligent eye directs airflow away from people and automatically switches the unit to energy-saving mode or turns it off when it detects that the room is empty.

Our variety of indoor emitters are designed to integrate seamlessly with your office building.

Cassette offices and large buldings

Cassette

Our ceiling cassettes are engineered to provide optimal air flow in all types of small and large spaces, while freeing up wall and floor space. With the largest range in the market, we guarantee a perfect fit with your building and interior layout.

Dicsover our Fully Flat Cassette

Discover our Round Flow Cassette

office solution concealed ceiling unit

Concealed ceiling

Concealed ceiling units are ideal for all types of interiors because they blend in seamlessly with any interior. They are installed discreetly in false ceilings so that only the air vents are visible.

wall mounted offices

Wall mounted

Our wall mounted units are recognised internationally for their design. Their sleek and elegant appearances make climate control stylish.

Ceiling suspended offices and large buildings

Ceiling suspended

Ceiling suspended cassettes are designed for flexibility. This is the ideal solution for spaces that lack false ceilings or have limited floor space. The individual flap controls and various discharge angles make accommodating any interior an easy task.

Floor standing offices and large buildings

Floor standing

Floor standing units are ideal for rooms with high ceilings. Their proximity to the ground is optimal for perimeter heating or cooling.

Easily upgrade or replace your existing climate solution

Daikin units are considered "replacement-ready". With high energy savings and minimal installation costs, you quickly recover your return on investment.

replacement_logo.png
Reuse existing piping and wiring offices and large buildings

Designed for quick installations, our office and large building solutions reuse existing piping and wiring to eliminate extra costs and minimise downtime. 

Minimise installation cotsts offices and large buildings

Flexible units, such as the Daikin Fully Flat Cassette, fit directly in standard ceiling tiles to minimise installation costs.

Integrates with your 3rd party equipment offices and large buildings

The intelligent Touch Manager is a business management system that integrates with your 3rd party equipment.

From small offices to large skyscrapers

Whether your project is big or small, we have heating and cooling solutions to suit your building. Find the right fit by selecting your building size or need.

 
office-small-710x460.png

Small offices

Our Sky Air solution is ideal for smaller spaces, with separate controls for each unit.

Commercial_Office-02-710x460.png

Medium-sized office buildings

Our VRV solutions can satisfy all of your climate needs. Ideal for small to medium-sized spaces, with options to control your units centrally or individually.

Office-large-710x460.png

Large office buildings and skyscrapers

Chillers and Air side equipment are the optimal solution for medium-sized to large spaces, and cover all of your climate needs using a centrally managed system.

Office-lobby-710x460.png

Large office lobbies

Biddle Air Curtains improve indoor climate stability by reducing heating and air conditioning loss. Biddle Air Curtains increase energy efficiency by up to 72%.

offices-controls.png

Smart controls

Business Management System and intelligent Touch Manager let you control your climate from anywhere at any time. Choose between centrally or locally managed controls, set timer programmes, optimise your energy consumption with our energy management tools and easily integrate with third-party equipment.

freshair.png

Fresh air

Bring in fresh and healthy air with our air handling units. They are ideal for medium-sized to very large spaces and compatible with all Daikin solutions using our air conditioning system.

Learn more